IESNA:LM-63-2002
[TEST]P1503595
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2606-836-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/28/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - PRENTALUX
[LUMCAT]PRLX-SM4-02-LS-FS-010-XXXX-BRSS-XX (2700K-800LM)
[LUMINAIRE]PrentaLux Fluxyn SM4 SURFACE MOUNT, RING, BRASS REFLECTOR
[MORE]LIGHT LEVEL 2 - 800 NOMINAL LUMENS
[LAMP]SELECTABLE CCT - 2700K CCT, 90 CRI
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] INDOOR, ATRIUM, COMMERCIAL, HALLWAY, HOSPITALITY, HOTEL, OFFICE, RESIDENTIAL, DIRECT, DOWNLIGHT
[_SEARCH_MOUNTING] Ceiling, Surface, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]95
TILT=NONE
1 -1 1 37 1 1 1 -0.666667 -0.666667 0
1 1 8.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0
32.5 32.4 32.2 32 31.7 32.5 33.6 34.9 36.3 37.8
39.6 41.1 42.5 43.7 42.8 40.6 37.2 32.9 27.8 22.6
17.4 12.4 8.5 6.3 5.2 4.6 4.1 3.6 3 2.8
2.5 2.3 1.8 1.6 1 0.3 0
